SLUUDH8 November 2025
The LOG305DRVEVM evaluation module is designed to evaluate the performance of the logarithmic detector / RSSI (Received signal strength indication) Detector. The EVM can operate over the single supply range of 2.7V to 5.25V and the LOG input can take input from 16uVRMS to 1VRMS. A provision for putting a passive Bandpass filter is also provided, which can be connected before the LOG input to filter out the signals which are not of user interest. The EVM include SMA connectors for both input and output pins and test-point connectors for the supply and ground. This user's guide provides device and connector descriptions, schematic, bill of materials, and board layout of the EVM.