SLUUDH8 November   2025

 

  1.   1
  2.   Description
  3. 1Features
  4. 2Applications
  5.   5
  6. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specification
    4. 3.4 Device Information
  7. 4Hardware
    1. 4.1 Pin Specifications
    2. 4.2 Power Requirements
    3. 4.3 Input and Output Connector
    4. 4.4 Bandpass filter
    5. 4.5 Device Enable/Disable Jumper
  8. 5Hardware Design File
    1. 5.1 Schematic
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  9. 6Revision History
  10.   Trademarks

Power Requirements

The EVMs are equipped with a DC test point connector (VCC) for easy connection of power using a clip connector. The positive supply input is labeled VCC, the ground supply input is labeled GND. The EVM can safely operate from 2.7V to 5.25V supply, but please note the EVM does not support split-supply operation.