SLVAEG1A August   2019  – May 2021 TLV62568 , TLV62568A , TPS62840

 

  1.   Trademarks
  2. 1Introduction
  3. 2Highlighted Products
  4. 3Buck Converter Architectures
  5. 4Testing Setup
  6. 5Testing Results
  7. 6Results Summary
  8. 7Further Reading
  9. 8Revision History

Introduction

Many battery-powered products such as wireless security cameras, video doorbells, and smart locks, are designed to have the option of running entirely off battery power, or with a battery and no other input power alternative. This allows users to install devices in any place of their choosing, regardless of the availability of a power socket nearby, and provide a more complete and discrete security coverage of their home.

Two challenges faced in the design of the system are reducing the amount of power lost in the power tree itself, and generating the power rails with minimal noise to meet peripheral input voltage noise requirements and improve performance. For example, a wireless security camera powered with two AA batteries requires less than 127 µA average system current (including both power-on and standby modes) to achieve two years of battery life. This can be calculated for any battery capacity and desired lifetime using Equation 1, which uses a 30% safety margin for the total battery capacity.

To achieve longer battery life, wireless or battery-powered cameras require a very low quiescent current (IQ) and high efficiency at both full and light loads. These cameras typically employ motion detection, human interface, wireless communications monitoring, or any combination of the three to minimize time spent in power-hungry states. Because most of the device lifetime is spent in low-power states, quiescent currents, subsystem shutdown currents, and high efficiency are very important, as these standby currents can have significant impacts on overall battery life.

Equation 1. I a v g = 0 . 7 × B a t t e r y   C a p a c i t y D e s i r e d   L i f e t i m e

High voltage accuracy on the power rails is also a requirement, especially on rails that are powering core supply voltages, high speed I/O lines, and analog supplies. For HD video processing and streaming, the MPU is clocked at a very high speed, and employs a strict jitter budget. A noisy power supply to these high-speed lines induces jitter, thereby increasing bit error rate and degrading the quality of the high-speed signal. One example of this requirement is on the image sensor analog voltage, where it is necessary to ensure power supply noise is minimized to achieve a very high contrast ratio.

This document explores three different architectures for implementing high-efficiency, low-ripple buck converters for a battery-powered application, and the trade-offs for each. Possible solutions shown include: buck converter + LDO, forced pulse width modulation (FPWM) buck converter, and buck converter + PI filter. The performance of each is evaluated with respect to output voltage ripple, system efficiency at full and light loads, and IQ.