SLVAEI5A december 2019 – june 2023 TPS25830-Q1 , TPS25830A-Q1 , TPS25831-Q1 , TPS25840-Q1
After the car is started, the exposed USB lightning cable usually accidentally touches the positive pole of the cigarette lighter (see Figure 2-1). The equivalent test condition is VIN = 14.5 V, VOUT = 5.1 V, and IOUT = 0 A. Turn on the power supply, then test VBUS/Vout/DP_IN/DM_IN/CC1/CC2 short to battery, respectively (battery VBAT) (see Figure 2-2).
Figure 2-1 Cigarette Lighter
Application
Figure 2-2 Short-to-Battery System Test
Setup