SLVAEQ2 April   2020 TPS2549-Q1 , TPS254900-Q1 , TPS254900A-Q1 , TPS2556-Q1 , TPS2557-Q1 , TPS2559-Q1 , TPS25830-Q1 , TPS25831-Q1 , TPS25832-Q1 , TPS25833-Q1 , TPS25840-Q1 , TPS25842-Q1

 

  1.   How to Pass MFi Overcurrent Protection Test With USB Charger and Switch Device
    1.     Trademarks
    2. 1 The Instruction of MFi OCP Requirement
    3. 2 Test Standard and Requirements
    4. 3 The Solution to Pass MFi OCP Test
      1. 3.1 Solution 1: Increasing Current Limit Point Higher Than 1.6*Ia
      2. 3.2 Solution 2: Paralleling RC With Rlimit to Delay the Current Limit Response
        1. 3.2.1 For the 1.5A USB Port With External FET
        2. 3.2.2 For the 1.5A Port Without External FET
        3. 3.2.3 For 2.1A USB Port With External FET
        4. 3.2.4 For 2.1A USB Port Without External FET
        5. 3.2.5 For 2.4A USB Port With External FET
        6. 3.2.6 For 2.4A USB Port Without External FET
        7. 3.2.7 For 3A USB Port With External FET
        8. 3.2.8 For 3A USB Port Without FET
    5. 4 Summary
    6. 5 References

For 3A USB Port With External FET

For 3A USB port with external FET, set current limit to 3.5A with external FET, parallel 3.5kΩ+220nF RC with 5.49kΩ Rlimit, the Vbus drop to 3.96V under the certification load.

3A w exf.tifFigure 17. Set 3.5A Current Limit for 3A Port With External FET