SLVAEQ2 April   2020 TPS2549-Q1 , TPS254900-Q1 , TPS254900A-Q1 , TPS2556-Q1 , TPS2557-Q1 , TPS2559-Q1 , TPS25830-Q1 , TPS25831-Q1 , TPS25832-Q1 , TPS25833-Q1 , TPS25840-Q1 , TPS25842-Q1

 

  1.   How to Pass MFi Overcurrent Protection Test With USB Charger and Switch Device
    1.     Trademarks
    2. 1 The Instruction of MFi OCP Requirement
    3. 2 Test Standard and Requirements
    4. 3 The Solution to Pass MFi OCP Test
      1. 3.1 Solution 1: Increasing Current Limit Point Higher Than 1.6*Ia
      2. 3.2 Solution 2: Paralleling RC With Rlimit to Delay the Current Limit Response
        1. 3.2.1 For the 1.5A USB Port With External FET
        2. 3.2.2 For the 1.5A Port Without External FET
        3. 3.2.3 For 2.1A USB Port With External FET
        4. 3.2.4 For 2.1A USB Port Without External FET
        5. 3.2.5 For 2.4A USB Port With External FET
        6. 3.2.6 For 2.4A USB Port Without External FET
        7. 3.2.7 For 3A USB Port With External FET
        8. 3.2.8 For 3A USB Port Without FET
    5. 4 Summary
    6. 5 References

Summary

This application report summarizes two solutions to pass the MFi OCP test based on TPS2583x/4x-Q1. Solution 1 can also apply to other USB power switches and USB controllers, such as TPS2556-Q1, TPS2549- Q1 and TPS254900-Q1, and so forth. Solution 2 just applies to TPS2583x/4x-Q1. At the same time, new devices are being developed for the latest MFi OCP requirements. You can get the latest USB IC from TI usbpower- switches-charging-port-controllers.