SLVAEY0B June   2021  – November 2022 TPS650320-Q1 , TPS650330-Q1 , TPS650331-Q1 , TPS650332-Q1 , TPS650333-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Camera PMIC Family Overview
    1. 1.1 Non-Functional Safety Camera PMICs
      1. 1.1.1 TPS650320-Q1
      2. 1.1.2 TPS650330-Q1
    2. 1.2 Functional Safety Camera PMICs
      1. 1.2.1 TPS650331-Q1
      2. 1.2.2 TPS650332-Q1
      3. 1.2.3 TPS650333-Q1
  4. 2Selection Guide
  5. 3Revision History

TPS650332-Q1

The TPS650332-Q1 offers more flexibility in terms of fault handling. For more severe faults, the TPS650332-Q1 can be configured to enter the Wait for Power Cycle state or the Reset state. In the reset state, the device will shut down the output rails and immediately attempt to power up again. This device also has a Safe state for less severe faults, in which the output rails remain powered and an interrupt signals the local or remote MCU or processor to decide on the appropriate response.