SLVAEZ0 November   2020 TPS1H000-Q1 , TPS1H100-Q1 , TPS1H200A-Q1 , TPS1HA08-Q1 , TPS1HB35-Q1 , TPS2H000-Q1 , TPS2H160-Q1 , TPS2HB16-Q1 , TPS2HB50-Q1 , TPS4H000-Q1 , TPS4H160-Q1

 

  1.   Trademarks
  2. 1Background
    1. 1.1 High-Side Switch
    2. 1.2 Thermal Modeling Using Electrical Analysis
    3. 1.3 Varying RDSON
  3. 2Using TI's SPICE Models With Incorporated Thermal Behavior
    1. 2.1 Basics of PSpice - Modifying Components
    2. 2.2 Basics of PSpice - Adding Libraries and Components
    3. 2.3 Basics of PSpice - Running Simulations
  4. 3Simulating the Junction Temperature in PSpice
  5. 4How to Leverage Thermal Simulations
  6. 5Model Limitations
  7. 6Conclusion

High-Side Switch

TI’s Smart High-Side Switches [HSS] provide reliable off-board load protection by utilizing three main protective features: current sensing, current limiting, and thermal shutdown. As a result of these features, the HSS monitors output current and limits it to a specified value to allow for optimal design for specific capacitive, inductive, or LED loads. This output current can be clamped at either an internal current limit inherent to the device, or a lower current limit, controlled by an external resistor. If the device approaches a certain thermal threshold, the device will shut off, cool down, and auto restart once the temperature has decreased significantly.

With the selection of a HSS, the thermal behavior of the HSS is a factor that should be taken into account. At the core of the thermal protection is the thermal shutdown limit, a specified temperature within the data sheet of the device. When the internal junction temperature of the device reaches the thermal shutdown limit, the device will enter thermal shutdown to protection off-board loads. Devices with a thermal pin [THER] allow for control over the thermal shutdown behavior while devices without the THER pin will either shutdown or reduce the output current limit. The configuration and behavior of the devices with THER pins to enable latching, shutdown, or are found in Fault and Normal Diagnostic Considerations for Smart High Side Switches.

TI’s high-side switches that have thermal modeling implemented will model the behavior of the device when it enters thermal shutdown and provide a look into how the internal junction temperature changes with operation. This takes out all the math calculations needed and puts it in a convenient package to use and model device behavior.