SLVAEZ2 September 2020 – MONTH TPSM41625
This application report has shown how the output capacitor configuration, ramp setting, and switching frequency can affect the loop response of the TPSM41625. Furthermore, this report has demonstrated how a lower reference voltage and a feedforward capacitor help improve the loop stability when using all ceramic output capacitor configurations. With the lower reference voltage and feedforward capacitor, the example 12-V input 1.8-V output 25-A design with three 100-μF ceramic output capacitors is made stable while maintaining ±3% undershoot and overshoot for a 0 to 5 A step at 10 A/μs.