SLVAFK3 june   2023 AM2431 , AM2432 , AM2434 , TPS65219

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TPS65219 Overview
    1. 2.1 TPS65219 Functional Block Diagram
  6. 3TPS65219 Variants
  7. 4TPS6521904 Powering AM243x
    1. 4.1 TPS6521907 Powering AM243x
    2. 4.2 TPS6521908 Powering AM243x
  8. 5References

TPS65219 Overview

The TPS65219 PMIC contains seven regulators, 3 Buck regulators and 4 Low Drop-out Regulators (LDOs). The Buck converters are capable of supporting up to 3.5 A for Buck1, and 2 A each for the remaining buck regulators. LDO1 and LDO2 (2×400 mA) are configurable for load switch and bypass mode to support dynamic SD card voltages, while LDO3 and LDO4 (2×300 mA) are configurable as load switches. With a VIN range of 2.5 V to 5.5 V, the PMIC can support a common 3.3 V or 5 V system voltage. TPS65219 is characterized for -40°C to +105°C ambient temperature. With an I2C interface, three GPIO pins, and three multi-function-pins, the TPS65219 PMIC provides the full power package to supply the AM243x, as well as many other SoCs and FPGAs.

Table 2-1 TPS65219 Power Resources
Input VoltageOutput VoltageCurrent CapabilityComments
BUCK12.5 V - 5.5 V0.6 V - 3.4 V3.5 A
  • 2.3 MHz quasi-fixed frequency.
  • Low IQ/auto-PFM and Forced PWM modes supported.
  • Programmable power sequencing and default voltages
  • Integrated voltage supervisor for undervoltage
  • Supports dynamic voltage scaling (not needed when powering AM243x)
BUCK22.5 V - 5.5 V0.6 V - 3.4 V2 A
BUCK32.5 V - 5.5 V0.6 V - 3.4 V2 A
LDO11.5 V - 5.5 V0.6 V - 3.4 V400 mA
  • Configurable as load switch and bypass-mode supporting SD-Card
  • Integrated voltage supervisor for undervoltage
LDO21.5 V - 5.5 V0.6 V - 3.4 V400 mA
LDO32.5 V - 5.5 V1.2 V - 3.3 V300 mA
  • Configurable as load switch
  • Integrated voltage supervisor for undervoltage
LDO42.5 V - 5.5 V1.2 V - 3.3 V300 mA