SLVAFR8 January 2025 TPS1685 , TPS1689 , TPS25984 , TPS25984B , TPS25985 , TPS25990
In the customer use case mentioned in Section 6.1, the input PSU's minimum steady-state current rating needs to be around 240A using TI's eFuse design. A 3.2kW M-CRPS is selected. Dimensions of this PSU are 185mm (L) x 73.5mm (W) x 39mm (H).
The input PSU's minimum steady-state current rating needs to be around 440A using conventional eFuses. A 3.2kW M-CRPS is not enough to support this current. Another 2.2kW CRPS (DPS-2200AB-2) needs to be in parallel with a 3.2kW M-CRPS. Dimensions of the DPS-2200AB-2 PSU are 265mm (L) x 73.5mm (W) x 40mm (H). The total PSU size can be 265mm (L) x 147mm (73.5 x 2) (W) x 40mm (H) using the conventional eFuse design, which is approximately 2.9 times larger than the design using TI's eFuse devices.