SLVAFU9 January 2025 TPS62840 , TPS62843
The TPS6284x family is a high-efficiency step-down converter with ultra-low operating quiescent current of typically 60nA. The device contains special circuitry to achieve just 120nA IQ in 100% mode to further extend battery life near the end of discharge. With an input voltage of 1.8V to 6.5V, the device supports multiple power sources such as 2S to 4S Alkaline, 1S to 2S Li-MnO2, or 1S Li-Ion/Li-SOCl2. These devices are well-designed for many battery powered applications, such as smart meters, medical sensor patches, industrial IoT (smart sensors) and other test and measurement equipment. The analog signal chain in such applications often requires symmetrical supply voltage or negative voltage biasing. The TPS6284x can be configured in an inverting buck-boost topology, where the output voltage is inverted or negative with respect to ground. This application report describes the inverting buck-boost topology in detail for the TPS6284x family.