SLVK168 February 2024 TPS7H3014-SP
PRODUCTION DATA
The TPS7H3014-SP was tested according to MIL-STD-883, Test Method 1019.9. For this testing, Condition A was used. The product was irradiated up to the target radiation level, and then put through full electrical parametric testing on the production Automated Test Equipment (ATE). All devices remained functional passing all parametric test limits.