SLVSAU2C May 2011 – December 2015
PRODUCTION DATA.
Figure 17. PCB Layout for the DDA Package
This 8-pin HSOP package incorporates an exposed thermal pad that is designed to be directly to an external heartsick. The thermal pad must be soldered directly to the printed-circuit-board (PCB). After soldering, the PCB can be used as a heartsick. In addition, through the use of thermal vias, the thermal pad can be attached directly to the appropriate copper plane shown in the electrical schematic for the device, or alternatively, can be attached to a special heartsick structure designed into the PCB. This design optimizes the heat transfer from the integrated circuit (IC).
For additional information on the exposed thermal pad and how to use the advantage of its heat dissipating abilities, refer to PowerPAD™ Thermally Enhanced Package (SLMA002) and PowerPAD™ Made Easy (SLMA004).
The exposed thermal pad dimensions for this package are shown in Figure 19.
Figure 19. Thermal Pad Dimensions (Top View)