SLVSAU2C May 2011 – December 2015
PRODUCTION DATA.
The TPS54227 is designed to operate from input supply voltage in the range of 4.5 V to 18 V. Buck converters require the input voltage to be higher than the output voltage.