SLVU346A January 2010 – February 2022 TPS51218
The TPS51218EVM is designed to use a regulated 12-V bus to produce a regulated 1.2-V output at up to 20 A of load current. The TPS51218EVM is designed to demonstrate the TPS51218 in a typical, low-voltage application while providing a number of test points to evaluate the performance of the TPS51218.