SLVU479A October   2011  – August 2021 TPS54821

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Setpoint
      2. 1.3.2 Slow-Start Time
      3. 1.3.3 Track In
      4. 1.3.4 Adjustable UVLO
      5. 1.3.5 Input Voltage Rails
  3. 2Test Setup and Results
    1. 2.1  Input/Output Connections
    2. 2.2  Efficiency
    3. 2.3  Output Voltage Load Regulation
    4. 2.4  Output Voltage Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up
    10. 2.10 Pre-Bias Start-Up
    11. 2.11 Hiccup-Mode Current Limit
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Loop Characteristics

Figure 2-6 shows the TPS54821EVM-049 loop-response characteristics. Gain and phase plots are shown for VIN voltage of 12 V. Load current for the measurement is 8 A.

GUID-D2A5600B-AF9A-43A4-A805-1E9A8F4AC953-low.pngFigure 2-6 TPS54821EVM-049 Loop Response