SLVU479A October 2011 – August 2021
A summary of the TPS54821EVM-049 performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise specified. The TPS54821EVM-049 is designed and tested for VIN = 8 V to 17 V with the VIN and PVIN pins connect together with the JP1 jumper. The ambient temperature is 25°C for all measurements, unless otherwise noted.
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN voltage range (PVIN = VIN) | 8 | 12 | 17 | V | ||
| VIN start voltage | 6.528 | V | ||||
| VIN stop voltage | 6.193 | V | ||||
| Output voltage setpoint | 3.3 | V | ||||
| Output current range | VIN = 8 V to 17 V | 0 | 8 | A | ||
| Line regulation | IO = 4 A, VIN = 8 V to 17 V | ±0.005 | % | |||
| Load regulation | VIN = 12 V, IO = 0 A to 8 A | ±0.07 | % | |||
| Load transient response | IO = 2 A to 6 A | Voltage change | –130 | mV | ||
| Recovery time | 80 | µs | ||||
| IO = 6 A to 2 A | Voltage change | 130 | mV | |||
| Recovery time | 80 | µs | ||||
| Loop bandwidth | VIN = 12 V, IO = 8 A | 60 | kHz | |||
| Phase margin | VIN = 12 V , IO = 8 A | 74 | ° | |||
| Input ripple voltage | IO = 8 A | 900 | mVPP | |||
| Output ripple voltage | IO = 8 A | 10 | mVPP | |||
| Output rise time | 6 | ms | ||||
| Operating frequency | 480 | kHz | ||||
| Maximum efficiency | TPS54821EVM-049, VIN = 8 V, IO = 1.5 A | 95.9 | % | |||