SLVUB34A April 2017 – August 2021 TPS561201
To change the output voltage of the EVMs, it is necessary to change the value of resistor R1. Changing the value of R1 can change the output voltage above 0.768 V. The value of R1 for a specific output voltage can be calculated using Equation 1.

Table 3-1 lists the R5 values for some common output voltages. Note that the values given in Table 3-1 are standard values and not the exact value calculated using Table 3-1.
| Output Voltage (V) | R1 (kΩ) | R2 (kΩ) | L1 (µH) | C5 + C6 +C7 (µF) | ||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| 1.0 | 3.09 | 10.0 | 2.2 | 2.2 | 4.7 | 20 - 68 |
| 1.05 | 3.74 | 10.0 | 2.2 | 2.2 | 4.7 | 20 - 68 |
| 1.2 | 5.76 | 10.0 | 2.2 | 2.2 | 4.7 | 20 - 68 |
| 1.5 | 9.53 | 10.0 | 2.2 | 2.2 | 4.7 | 20 - 68 |
| 1.8 | 13.7 | 10.0 | 2.2 | 2.2 | 4.7 | 20 - 68 |
| 2.5 | 22.6 | 10.0 | 3.3 | 3.3 | 4.7 | 20 - 68 |
| 3.3 | 33.2 | 10.0 | 3.3 | 3.3 | 4.7 | 20 - 68 |
| 5.0 | 54.9 | 10.0 | 3.3 | 4.7 | 4.7 | 20 - 68 |
| 6.5 | 75.0 | 10.0 | 3.3 | 4.7 | 4.7 | 20 - 68 |