Table 3-1 shows the typical parameters for TLC6983 EVM.
Table 3-1 TLC6983EVM Parameters
Parameter |
Value |
VCC Device supply voltage |
2.5-5.5 V |
VLEDR/G/B supply voltage |
2.5-5.5 V |
ICH Constant output source current |
0.2-20mA |
The TLC6983EVM can be setup
and tested by following steps,
- USB Power supply
- Download the code to
MSP430F5529 LaunchPadTM with TI CCS software.
- Connect boosterpack
connectors (J1, J2 on EVM board) with the MSP430F5529
LaunchPadTM, the connection method is shown as below
figure.
- Disconnect J4 jumpers(5V/
3V3) block and connect J3 with the mini-USB cable (the same cable with
the MSP430F5529 LaunchPadTM ).
- External Power supply
- Download the code to
MSP430F5529 LaunchPadTM with TI CCS software.
- Connect boosterpack
connectors (J1, J2 on EVM board) with the MSP430F5529
LaunchPadTM, the connection method is shown in Figure 3-1.
- Disconnect J4 jumpers(5V/
3V3) and connect TP1 and TP2 to 5V/GND power source.
- Power on 5V/GND power
supply.
Figure 3-2 shows the hardware setup of the TLC6983 by using USB
Power.