SLVUC04
December 2020
TLC6983
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Test Setup and Results
2.1
TLC6983 EVM Board
2.2
Connectors
2.3
Jumpers
3
Test Setup
4
Board Layout
Schematic and Bill of Materials
5.1
Schematic
5.2
Bill of Materials
2.2
Connectors
The TLC6983EVM has the following connectors:
TP1(+5 V): Input power supply for VLEDG/VLEDB and DCDC
TP2 (GND): Supply ground
J1, J2: Boosterpack connectors for connecting with the MSP430F5529 LaunchPad
J3: Mini-USB connector for 5 V power input