SLVUC11 April 2021 DP83561-SP
In compliance with the Article 33 provision of the EU REACH regulation we are notifying you that this EVM includes component(s) containing at least one Substance of Very High Concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1 ton per year. The SVHC’s are found in Table 11-1:
| Component Manufacturer | Component Type | Component Part Number | SVHC Substance | SVHC CAS (when available) |
|---|---|---|---|---|
| Murata | Resonant Ceramic Element | CSTCR6M00G53Z-R0 | Lead Titanium Zirconium Oxide | 16626-81-2 |
| Murata | Resonant Ceramic Element | CSTNR4M00GH5L000R0 | Lead Titanium Zirconium Oxide | 12626-81-2 |