SLVUC11 April   2021 DP83561-SP

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
  4.   7
    1.     8
      1.      9
      2.      10
      3.      11
      4.      12
    2.     13
      1.      14
      2.      15
    3.     16
      1.      17
      2.      18
    4.     19
    5.     20
    6.     21
    7.     22
  5.   23
  6.   24
  7.   25
  8.   26
    1.     27
    2.     28
  9.   29
    1.     30
    2.     31
    3.     32
    4.     33
    5.     34
    6.     35
    7.     36
    8.     37
    9.     38
  10.   39
    1.     40
    2.     41
    3.     42
    4.     43
    5.     44
    6.     45
    7.     46
    8.     47
    9.     48
    10.     49
    11.     50
  11.   51
  12.   52
  13.   53

USB-2-MDIO Software

Download the software from http://www.ti.com/tool/usb-2-mdiohttps://www.ti.com/tool/usb-2-mdio .

The webpage also contains the User’s Guide for installing and using the software. Because the MSP430 is on-board the DP83561EVM, it is not necessary to purchase a separate MSP430 Launchpad kit and connect to the PHY using wires. In the case the on-board MSP430 cannot be used for some reason, MDIO and MDC pins are also broken out on J23 and J22 pins, respectively. Users can connect an MSP430 launchpad or their own MDIO-MDC utility on J23 and J22 to access the PHY