SLVUCA5 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Before You Begin
  4. 2TPS7B4255EVM-062 Schematic
  5. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 VOUT and GND
      3. 3.1.3 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J15
      3. 3.2.3 J18
      4. 3.2.4 J19
      5. 3.2.5 J21
      6. 3.2.6 J22
      7. 3.2.7 J23
      8. 3.2.8 J26
      9. 3.2.9 TP3
    3. 3.3 TPS7B4255-Q1 LDO Operation and Component Selection
    4. 3.4 Optional Load Transient Circuit Operation
  6. 4Board Layout
  7. 5Bill of Materials

VIN and GND

VIN and GND are the connection terminals for the input supply. The VIN terminal is the positive connection, and the GND terminal is the negative (that is, ground) connection.