SLVUCB9 October   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3Schematic
  5. 4PCB Layout
    1. 4.1 Setup
  6. 5Operation
  7. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  8. 7Bill of Materials (BOM)

Description

Table 1-1 lists a short description of the TPS22950L load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see Load Switches.

Table 1-1 TPS22950L Characteristics
EVMDeviceRise Time Typical (μs)VIN (V)Output Current Limit (A)Enable (ON Pin)Fault Indication
PSIL188TPS22950LFixed1.8 V to 5.5 VAdjustableActive HighAdjustable