SLVUCD1A May   2022  – September 2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Caution
  5. 2Introduction
  6. 3Requirements
    1. 3.1 Hardware
    2. 3.2 Software
  7. 4TPS65219 Resources Overview
  8. 5EVM Configuration
    1. 5.1 Default EVM Configuration
    2. 5.2 Configuration Headers
    3. 5.3 Test Points
  9. 6Graphical User Interface (GUI)
    1. 6.1 Getting Started
      1. 6.1.1 Finding the GUI
      2. 6.1.2 Downloading the Required Software
      3. 6.1.3 Launching the GUI
      4. 6.1.4 Connecting to the EVM
    2. 6.2 Collateral Page
    3. 6.3 Register Map Page
    4. 6.4 NVM Configuration Page
      1. 6.4.1 NVM Fields
      2. 6.4.2 Create and Load a Custom Configuration
    5. 6.5 Sequence Configuration
    6. 6.6 NVM Programming Page
    7. 6.7 Additional Features
  10. 7Schematics, PCB Layouts, and Bill of Materials
    1. 7.1 TPS65219EVM Schematic
    2. 7.2 TPS65219EVM PCB Layers
    3. 7.3 TPS65219EVM Bill of Materials
  11. 8Revision History

NVM Configuration Page

The NVM Configuration page (shown in Figure 6-9) is the main feature of the GUI and highlights the configurability of the PMIC. On this page, register fields are grouped according to the use case and are labeled to indicate which part of the PMIC is controlled by each block. The NVM configuration page also provides the interface to save a custom configuration or load an existing configuration into the NVM of the target device. A full register read can be done using the READ ALL REGISTERS button in the top left of the page.

TPS65219 TPS65219EVM NVM Configuration Page Figure 6-9 NVM Configuration Page