SLVUCI4B february   2023  – may 2023 TPS7H5001-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2System Design Theory
    1. 2.1  Switching Frequency
    2. 2.2  Leading Edge Blanking
    3. 2.3  Dead Time
    4. 2.4  Enable and UVLO
    5. 2.5  Output Voltage Programing
    6. 2.6  Soft Start
    7. 2.7  Sensing Circuit
    8. 2.8  FAULT Mode
    9. 2.9  HICCUP Mode
    10. 2.10 Slope Compensation
    11. 2.11 Output Capacitance
    12. 2.12 Compensation
  6. 3Test Results
  7. 4Bill of Materials
  8. 5Schematics
  9. 6PCB Layouts
  10. 7References
  11. 8Revision History

Slope Compensation

To avoid errors associated with subharmonic oscillation as well as give noise immunity, slope compensation is used. The signal of the current ramp from the current sense was small enough that a large amount of slope compensation was needed to give the needed noise immunity to the circuit. These factors lead to 75 k Ohms being used for the RSC resistor.