SLVUCL3 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – DRV8317HEVM + LAUNCHXL-F280049C
    2. 4.2 Connection Details
    3. 4.3 LED Lights
    4. 4.4 DRV8317HEVM Configurability – Jumpers and Resistors
      1. 4.4.1 DRV8317H Compatibility
      2. 4.4.2 DRV8317S Compatibility
      3. 4.4.3 MCU Power Options
      4. 4.4.4 Interfacing DRV8317HEVM and LAUNCHXL-F280049C LaunchPad
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 C2000 InstaSPIN Universal GUI
    2. 6.2 Motor Identification
    3. 6.3 Sensorless-FOC Commutation
    4. 6.4 Torque Control, Speed Control, and Advanced Modulation Techniques
    5. 6.5 SPI Communication (DRV8317S only)
  9. 7Schematics
    1. 7.1 Main Supply
    2. 7.2 DRV8317H/S
    3. 7.3 3.3V Buck Regulator and VREF
    4. 7.4 26
    5. 7.5 LaunchPad Connections
    6. 7.6 Connectors & Interface
    7. 7.7 Status LEDs, Voltage Sense, and Protection
  10. 8Revision History

Connection Details

Figure 4-2 shows the power supply and motor connections made to the DRV8317HEVM in order to spin a 3-phase sensored or sensorless Brushless-DC motor.

A 4.5-V to 20-V power supply or battery is connected to the VBAT and GND terminals. The three phases of the BLDC motor connect directly to the OUTA, OUTB, and OUTC terminals of the screw terminal provided on the DRV8317HEVM.

For sensored applications, the Hall sensor outputs need to be connected to the respective Hall connector terminals on the DRV8317HEVM.

GUID-20221118-SS0I-52DJ-10WC-4BRZSNNZTP4H-low.gifFigure 4-2 Connections from motor to DRV8317HEVM
Figure 4-3 shows where the Micro-USB cable is plugged in to the LAUNCHXL-F280049C to provide communication between the LaunchPad firmware and GUI as well as the correct installment of the DRV8317HEVM to the J1/J3 and J2/J4 headers of the LaunchPad.

GUID-20221118-SS0I-M4KJ-2C6L-TKPLS3SJ5MSZ-low.gifFigure 4-3 DRV8317HEVM on headers J1/J3 and J2/J4 of LaunchPad and Micro-USB plugged into LaunchPad