SLVUCL6
March 2023
TPS62876EVM-198 Evaluation Module
Trademarks
1
Warning and Caution
2
Introduction
2.1
Performance Specification
2.2
Modifications
2.2.1
Input and Output Capacitors
2.2.2
Output Voltage Setting
2.2.3
Control Loop Compensation
2.2.4
Switching Frequency Setting
2.2.5
I2C Interface
3
Setup
3.1
Connector Descriptions
3.2
Hardware Setup
4
TPS62876EVM-198 Test Results
5
Board Layout
6
Schematic and Bill of Materials
6.1
Schematic
6.2
Bill of Materials
2.1
Performance Specification
Table 2-1
provides a summary of the TPS62876EVM-198 performance specifications.
Table 2-1 Performance Specification Summary
Specification
Test Conditions
MIN
TYP
MAX
Unit
Input voltage
2.7
6.0
V
Output voltage setpoint
0.75
V
Output current
TPS62876EVM-198
0
25.0
A