SLVUCP8A September 2024 – June 2025
Out of the box, the TPS26750EVM is configured for 15W (5V/3A) sourcing and 240W (48V/5A) sinking, utilized through the DUT Type C connector (J4). If a different configuration is required, then utilize the Application Customization Tool to create and/or load a different configuration. For detailed instructions on how to use the Application Customization Tool (also used interchangeably with the term GUI throughout this document), refer to Section 3.