SLVUCQ0 august 2023 TPS1HTC30-Q1
| Jumper | Function, Setting |
|---|---|
| J8, J9, J10 | These jumpers are used to select the ILIM setting for the device. R9 select 24.9k and R10 selects 7.5k while R11 selects an solder down pad where any allowed resistor can be populated by the end user. |
| SNS pot enable | Enables the physical "SNS" potentiometer connected to the current sense output of the TPS1HTC30-Q1. Not populating this jumper defaults to the solder down pad, R8. |
| LDO_EN / LDO_DIS | Enables and disables the onboard 3.3-V LDO |
| J6 (fault pullup) | Configures where the fault pin is pulled up from. This jumper is either from the 3.3-V LDO or GND. |
| DIAG_EN | Connects the TPS1HTC30-Q1's DIAG_EN signal to either the LDO's 3.3-V signal or ground |
| EN | Connects the TPS1HTC30-Q1's EN signal to either the LDO's 3.3-V signal or ground |
| LATCH | Connects the TPS1HTC30-Q1's LATCH signal to either the LDO's 3.3-V signal or ground |
| GND net bypass | Bypasses the resistor and diode ground network and connects IC ground to system ground |