SLVUCQ0 august 2023 TPS1HTC30-Q1
Most connectors and test points are labeled with their functional names on the silk screen of the PCB and the actual component names are omitted to avoid clutter on the silk screen of the EVM. Likewise, jumpers are labeled to be self explanatory. The following tables contain a description of each test point and purpose.
Note, that by default the TPS1HTC30EVM comes configured for standalone operation.
| Connector or Test Point | Description |
|---|---|
| J11, VBB test points | VBB input (supply). |
| J13, VOUT test points | VOUT output (from device). |
| J12, J14, GND test points | Ground connection (system ground). |
| DIAG_EN | Enable and disable diagnostics on the TPS1HTC30-Q1. |
| EN | Enable line for the TPS1HTC30-Q1. |
| LATCH | Controls latch functionality for the TPS1HTC30-Q1. |
| SNS | Current sense test point for the current sense output of the TPS1HTC30-Q1. |
| FAULT | Open-drain fault test point for the TPS1HTC30-Q1. Pullup source can be set to LDO using J6. |