SLVUCS2A
August 2024 – September 2024
1
1.1
Trademarks
Description
Get Started
Features
Applications
7
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Connections
2.2
Setup
2.3
Header Information
2.4
Jumper Information
3
Software
3.1
Software Description
4
Additional Information
4.1
Known Hardware or Software Limitations
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Revision History
7
Trademarks
2.2
Setup
Items Required for Operation:
TPS25763-Q1 Automotive Single USB Type-C Alternate Mode Power Delivery Controller with Buck-Boost Regulator
data sheet
TPS25763Q1EVM
TPS257XX-Q1-GUI
5.5V to 18V, +70W DC power supply
USB 3.x USB-C cable
DisplayPort to DisplayPort cable
USB Type-A to USB micro-B cable
Notebook with USB 2.0 capabilities
DisplayPort capable monitor