SLVUCT8A December 2023 – March 2025
Output voltage, output voltage ramp time, soft-start time, and various control features can be controlled through the I2C interface. IC status information is also available. For more details, see the TPS6287Bxx 2.7V to 6V Input, 10A,15A, 20A, 25A, and 30A Fast Transient, Synchronous Step-Down Converter With I2C Interface data sheet.