SLVUCT8A December 2023 – March 2025
C46, C47, and R1 are used for compensating the control loop. If the output capacitors have changed, adjustments of the component values in the compensation network can be necessary. For more details, see the TPS6287Bxx 2.7V to 6V Input, 10A,15A, 20A, 25A, and 30A Fast Transient, Synchronous Step-Down Converter With I2C Interface data sheet.