SLVUCV6A May   2024  – November 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input/Output Connector Descriptions
      2. 2.1.2 Modification
      3. 2.1.3 Input Capacitor
      4. 2.1.4 Output Capacitor
      5. 2.1.5 Feedforward Capacitor
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Bill of Materials

Table 3-1 displays the EVM bill of materials.

Table 3-1 Bill of Materials
Designator Qty Value Description Package Reference Part Number Manufacturer

C1

1

2.2uF

CAP, CERM, 2.2µF, 10V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

GRM188R71A225KE15J

MuRata

C2

1

150uF

CAP, TA, 150uF, 10V, +/- 10%, 0.1 ohm, SMD

7343-31

T495D157K010ATE100

Kemet

C3

1

22uF

CAP, CERM, 22uF, 25V, +/- 20%, X5R, 0805

0805

GRM21BR61E226ME44L

MuRata

C4

1

0.1uF

CAP, CERM, 0.1uF, 50V, +/- 20%, X7R, 0402

0402

GRM155R71H104ME14D

MuRata

C6, C7, C8, C9

4

22uF

CAP, CERM, 22uF, 10V, +/- 20%, X5R, 0603

0603

GRM188R61A226ME15D

MuRata

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J2, J3, J4

4

Standard Banana Jack, Uninsulated, 6.73mm

Standard Banana Jack, Uninsulated, 6.73mm

575-6

Keystone

J5

1

Header, 2.54mm, 2x1, Gold, TH

Header, 2.54mm, 2x1, TH

61300211121

Wurth Elektronik

JP1, JP2, JP3

3

Header, 2.54mm, 3x1, Gold, TH

Header, 2.54mm, 3x1, TH

61300311121

Wurth Elektronik

R2

1

49.9

RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060349R9FKEA

Vishay-Dale

R3

1

732k

RES, 732 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603732KFKEA

Vishay-Dale

R6

1

100k

RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603100KFKEA

Vishay-Dale

R7

1

10.0k

RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060310K0FKEA

Vishay-Dale

SH-JP1, SH-JP2, SH-JP3

3

1x2

Shunt, 100mil, Flash Gold, Black

Closed Top 100mil Shunt

SPC02SYAN

Sullins Connector Solutions

TP1, TP2, TP3, TP4, TP5

5

Test Point, Multipurpose, White, TH

White Multipurpose Test point

5012

Keystone Electronics

U1

1

5.5V 5.5A 2.4MHz Fully-Integrated Synchronous Boost Module, with Output Discharge Function

QFN-FCMOD2

TPSM81033

Texas Instruments

C5

0

1000uF

CAP, AL, 1000uF, 10V, +/- 20%, 0.15 ohm, SMD

SMT Radial G

EEE-FC1A102P

Panasonic

C10

0

47uF

CAP, CERM, 47uF, 10V, +/- 10%, X5R, 1206

1206

GRM31CR61A476KE15L

MuRata

C11

0

100pF

CAP, CERM, 100pF, 50tV, +/- 5%, C0G/NP0, 0603

0603

GRM1885C1H101JA01D

MuRata

FID1, FID2, FID3

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

R4

0

4.75k

RES, 4.75 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06034K75FKEA

Vishay-Dale

R5

0

0

RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

RMCF0603ZT0R00

Stackpole Electronics Inc