SLVUCV6A
May 2024 – November 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Input/Output Connector Descriptions
2.1.2
Modification
2.1.3
Input Capacitor
2.1.4
Output Capacitor
2.1.5
Feedforward Capacitor
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Revision History
Features
Input voltage range: 1.8V to 5.5V
Output voltage range: 2.2V to 5.5V
Pin-selectable auto PFM or forced PWM mode at light load
True disconnection between input and output during shutdown