SLVUCW8 October   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Cautions and Warnings
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Descriptions
  8. 3Implementation Results
    1. 3.1 Test Results
    2. 3.2 Ripple Measurement Setup
    3. 3.3 Modifications
      1. 3.3.1 Input and Output Capacitors
      2. 3.3.2 Configurable Enable Threshold Voltage
      3. 3.3.3 NR/SS Capacitor
      4. 3.3.4 Feedforward Capacitor
      5. 3.3.5 S-CONF Resistor
      6. 3.3.6 Loop Response Measurement
      7. 3.3.7 Single LC Filter Operation
    4. 3.4 Performance Specification
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Cautions and Warnings

WARNING:
TPSM82916EVM
The TPSM82916EVM circuit module can become hot during operation due to dissipation of heat. Avoid contact with the board. Follow all applicable safety procedures applicable to your laboratory.
CAUTION:
TPSM82916EVM
Do not leave the EVM powered when unattended.
WARNING: The circuit module has signal traces, components, and component leads on the bottom of the board. This can result in exposed voltages, hot surfaces, or sharp edges. Do not reach under the board during operation.
CAUTION: The circuit module can be damaged by over temperature. To avoid damage, monitor the temperature during evaluation and provide cooling, as needed, for the system environment.
CAUTION: Some power supplies can be damaged by application of external voltages. If using more than one power supply, then check the equipment requirements and use blocking diodes or other isolation techniques, as needed, to prevent damage to the equipment.
CAUTION: The communication interface is not isolated on the EVM. Be sure no ground potential exists between the computer and the EVM. Also be aware that the computer is referenced to the battery-potential of the EVM.