SLVUCW8
October 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.5
Cautions and Warnings
2
Hardware
2.1
Setup
2.1.1
Input and Output Connector Descriptions
3
Implementation Results
3.1
Test Results
3.2
Ripple Measurement Setup
3.3
Modifications
3.3.1
Input and Output Capacitors
3.3.2
Configurable Enable Threshold Voltage
3.3.3
NR/SS Capacitor
3.3.4
Feedforward Capacitor
3.3.5
S-CONF Resistor
3.3.6
Loop Response Measurement
3.3.7
Single LC Filter Operation
3.4
Performance Specification
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
Low output 1/f noise < 20μV
RMS
(100Hz to (100kHz)
Low output voltage ripple < 10μV
RMS
after ferrite bead
High PSRR of > 65dB (up to 100kHz)
2.2MHz, 1.4MHz, or 1MHz fixed frequency peak current mode control
Synchronizable with external clock (optional)
Integrated loop compensation supports ferrite bead for second stage L-C filter with 30dB attenuation
Spread spectrum modulation (optional)
3.0V to 17V input voltage range
0.8V to 5.5V output voltage range
Output voltage accuracy of ±1% over temperature
Precise enable input allows user-defined undervoltage lockout and exact sequencing
Adjustable soft start
Power-good output
Output discharge (optional)
Fully assembled, tested, and proven PCB layout