SLVUD01 November 2024 LP5899-Q1
Table 4-1 lists the bill of materials for LP5899EVM.
| Designator | Qty | Description | Manufacturer | Part Number |
|---|---|---|---|---|
| C1 | 1 | Capacitor, Ceramic, 0.1μF, 16V, ±10%, X7R, 0402 | AVX | 0402YC104KAT2A |
| C2 | 1 | Capacitor, Ceramic, 1µF, 16V, ±10%, X5R, 0603 | AVX | 0603YD105KAT2A |
| DRDY low | 1 | LED, Green, SMD | Lite-On | LTST-C171GKT |
| Fault low | 1 | LED, Red, SMD | Wurth Elektronik | 150080SS75000 |
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 x 0.20, Clear | 3M | SJ-5303 (CLEAR) |
| J1, J2 | 2 | Receptacle, 2.54mm, 10x2, Tin, TH | Samtec | SSQ-110-03-T-D |
| J3-CLKO open, J4-SIN short, J8 | 3 | Header, 2.54mm, 2x1, Tin, TH | Samtec | TSW-102-23-T-S |
| J6, J7 | 2 | Header, 2.54mm, 10x2, Gold, SMT | Samtec | TSM-110-01-L-DV |
| J9 | 1 | Header, 100mil, 3x1, Gold, TH | Sullins Connector Solutions | PBC03SAAN |
| J10 | 1 | Header, 100mil, 4x1, Gold, TH | Samtec | TSW-104-07-G-S |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 |
| R1 | 1 | Resistor, 20.0kΩ, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040220K0FKED |
| R2, R3 | 2 | Resistor, 680Ω, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402680RJNED |
| U1 | 1 | Automotive SPI-Compatible Connectivity for LP589x-Q1 Device Family | Texas Instruments | LP5899QDYYRQ1 |