SLVUD01
November 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
3
Software
3.1
Software Description
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
Operating voltage VCC range: 2.5V to 5.5V
SPI peripheral
Data transfer rate up to 20MHz
Support multiple peripherals with one controller
Continuous Clock Serial Interface (CCSI) Controller
Data transfer rate up to 20MHz
Programmable clock jitter for EMI enhancement
Diagnostics
Open-drain FAULT pin
SPI communication loss detection
CRC for SPI communication
Data ready interrupt for availability of data