SLVUD91 April 2025
The TPS7H4011EVM is the evaluation module (EVM) for the plastic package versions of the TPS7H4011 and provides a platform to electrically evaluate its features. This user’s guide provides details about the EVM, including the configuration, schematics, and BOM.
The EVM is designed to provide flexibility in configuring the device under different conditions. Footprints for additional components, multiple connection options for monitoring device pins, and external remote sensing are provided. To configure the device in a custom configuration, please refer to the TPS7H4011 data sheet to calculate values of any passives that need to be changed.