SLVUD91 April 2025 TPS7H4011-SEP
Designator | Quantity | Value | Description | Package Reference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C2, C3, C4, C5, C6, C12 | 7 | 100µF | Cap Tant Polymer 100uF 25VDC D CASE 20% (7.3 X 4.3 X 2.8mm) SMD 7343-31 0.04 Ohm 105C T/R | 2917 | T521D107M025ATE040 | KEMET |
| C7, C8 | 2 | 22uF | CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 0805 | 0805 | GRM21BR61E226ME44L | MuRata |
| C9 | 1 | 22µF | Cap Ceramic 22uF 25V X5R 10% SMD 1206 85C Embossed T/R | 1206 | CL31A226KAHNNNE | Samsung |
| C10 | 1 | 4.7uF | CAP, CERM, 4.7 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | GCM31CR71E475KA55L | MuRata |
| C14 | 1 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1210 | 1210 | 12103C106KAT2A | AVX |
| C15 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 50 V, +/- 10%, X7R, 1210 | 1210 | C3225X7R1H475K250AB | TDK |
| C16 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 1206 | 1206 | C1206C104J5RACTU | Kemet |
| C18 | 1 | 0.47uF | CAP, CERM, 0.47 uF, 16 V, +/- 5%, X7R, 0805 | 0805 | 0805YC474JAT2A | AVX |
| C19 | 1 | 0.022uF | CAP, CERM, 0.022 uF, 100 V, +/- 5%, X7R, 0805 | 0805 | 08051C223JAT2A | AVX |
| C20 | 1 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0805 | 0805 | C0805C105K4RACTU | Kemet |
| C21 | 1 | 5600pF | CAP, CERM, 5600 pF, 50 V, +/- 10%, X7R, 0805 | 0805 | C0805C562K5RACTU | Kemet |
| C22 | 1 | 56pF | CAP, CERM, 56 pF, 50 V, +/- 5%, C0G/NP0, 0805 | 0805 | C0805C560J5GACTU | Kemet |
| C24, C25, C26 | 3 | 330uF | CAP, Tantalum Polymer, 330 uF, 10 V, +/- 20%, 0.006 ohm, 7343-43 SMD | 7343-43 | T530X337M010ATE006 | Kemet |
| C32 | 1 | 22uF | CAP, CERM, 22 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | CL32B226KOJVPNE | Samsung Electro-Mechanics |
| C34 | 1 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 1206 | 1206 | C1206C105K3RACTU | Kemet |
| C39 | 1 | 10uF | CAP, CERM, 10 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | GCJ21BR71A106KE01L | MuRata |
| C41 | 1 | 3.3uF | CAP, CERM, 3.3 uF, 25 V, +/- 10%, X7R, 0805 | 0805 | C2012X7R1E335K125AB | TDK |
| D2 | 1 | Diode 40 V 10A Surface Mount TO-277A (SMPC) | SMPC | SS10P4-M3/86A | Vishay | |
| D3 | 1 | Orange | LED, Orange, SMD | LED_0805 | LTST-C170KFKT | Lite-On |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J15 | 2 | Fixed Terminal Blocks MKDSP 10 HV/ 2-10 | HDR2 | 1929517 | Phoenix Contact | |
| J2 | 1 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
| J4, J16, J18 | 3 | Compact Probe Tip Circuit Board Test Points, TH, 25 per | TH Scope Probe | 131-5031-00 | Tektronix | |
| J5, J8, J12, J14 | 4 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
| J6, J7, J10, J13 | 4 | Header, 100mil, 3x1, Gold, TH | Header, 100mil, 3x1, TH | HTSW-103-07-G-S | Samtec | |
| J9, J11 | 2 | Connector, End launch SMA, 50 ohm, SMT | SMA End Launch | 142-0701-851 | Cinch Connectivity | |
| L1 | 1 | 2.2uH | 2.2 µH Shielded Wirewound Inductor 21 A 4.8mOhm Max Nonstandard | SMD2 | MPX1D1250L2R2 | KEMET |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| Q1 | 1 | 25V | MOSFET, N-CH, 25 V, 113 A, DQH0008A (VSON-CLIP-8) | DQH0008A | CSD16408Q5 | Texas Instruments |
| R1, R15, R24, R36, R37 | 5 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale |
| R2 | 1 | 271k | RES, 271 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD07271KL | Yageo America |
| R3 | 1 | 54.2k | 54.2 kOhms ±0.1% 0.26W Chip Resistor 0805 (2012 Metric) Anti-Sulfur, Automotive AEC-Q200, Moisture Resistant Thin Film | 0805 | TNPW080554K2BEEN | Vishay |
| R4, R5, R25 | 3 | 10.0k | RES, 10.0 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-103-B-T5 | Susumu Co Ltd |
| R6, R20 | 2 | 1.00k | RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF1001V | Panasonic |
| R7 | 1 | 1.1Meg | RES, 1.1 M, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6GEYJ115V | Panasonic |
| R8 | 1 | 3.00k | RES, 3.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF3001V | Panasonic |
| R9, R12, R18 | 3 | 49.9k | RES, 49.9 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF4992V | Panasonic |
| R11 | 1 | 43.2k | RES, 43.2 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD0743K2L | Yageo America |
| R13 | 1 | 511k | RES, 511 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF5113V | Panasonic |
| R14 | 1 | 267k | RES, 267 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW0805267KFKEA | Vishay-Dale |
| R16 | 1 | 90.9k | RES, 90.9 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-9092-B-T5 | Susumu Co Ltd |
| R17 | 1 | 40.2k | RES, 40.2 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-4022-B-T5 | Susumu Co Ltd |
| R19 | 1 | 100k | RES, 100 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF1003V | Panasonic |
| R22, R30 | 2 | 49.9 | RES, 49.9, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD0749R9L | Yageo America |
| R26 | 1 | 1 | RES, 1.00, 1%, 0.125 W, 0805 | 0805 | RC0805FR-071RL | Yageo America |
| R28 | 1 | 2.23k | RES, 2.23 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD072K23L | Yageo America |
| R29 | 1 | 10k | RES, 10 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080510K0JNEA | Vishay-Dale |
| R32, R33, R34, R35 | 4 | 1 | RES, 1.00, 1%, 2 W, 6.3x3.1mm | 6.3x3.1mm | CRM2512-FX-1R00ELF | Bourns |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 | 5 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
| TP1, TP2, TP7, TP16, TP17, TP18 | 6 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone Electronics | |
| TP3, TP4, TP5, TP6, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP26, TP27, TP28, TP29, TP30, TP31 | 18 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone Electronics | |
| TP19, TP20, TP21, TP22, TP23, TP24, TP25 | 7 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
| U1 | 1 | 4.5-V to 14-V Input 12-A Radiation Hardened Synchronous Buck Converter | HTSSOP44 | TPS7H4011MDDWTSEP | Texas Instruments | |
| U2 | 1 | Linear Voltage Regulator IC Positive Fixed 1 Output 150mA 8-SON (3x3) | VSON8 | TPS7B8450QWDRBRQ1 | Texas Instruments | |
| C13 | 0 | 100µF | Cap Tant Polymer 100uF 25VDC D CASE 20% (7.3 X 4.3 X 2.8mm) SMD 7343-31 0.04 Ohm 105C T/R | 2917 | T521D107M025ATE040 | KEMET |
| C17 | 0 | 100pF | CAP, CERM, 100 pF, 100 V, +/- 5%, X7R, 0805 | 0805 | C0805C101J1RACTU | Kemet |
| C23 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0805 | 0805 | 08055C104JAT2A | AVX |
| C27, C28, C29, C30, C31 | 0 | 330uF | CAP, Tantalum Polymer, 330 uF, 10 V, +/- 20%, 0.006 ohm, 7343-43 SMD | 7343-43 | T530X337M010ATE006 | Kemet |
| C33, C36, C37 | 0 | 22uF | CAP, CERM, 22 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | CL32B226KOJVPNE | Samsung Electro-Mechanics |
| C35 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 100 V, +/- 5%, X7R, 0805 | 0805 | 08051C103JAT2A | AVX |
| C38 | 0 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 1206 | 1206 | C1206C105K3RACTU | Kemet |
| C40 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | C0805C104K5RACTU | Kemet |
| J3, J17, J19 | 0 | Connector, End launch SMA, 50 ohm, SMT | SMA End Launch | 142-0701-851 | Cinch Connectivity | |
| R10, R31 | 0 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale |
| R21 | 0 | 100k | RES, 100 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF1003V | Panasonic |
| R23 | 0 | 49.9 | RES, 49.9, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD0749R9L | Yageo America |
| R27 | 0 | 2.21k | RES, 2.21 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD072K21L | Yageo America |