SLVUDA8 May 2025
J1, Pin 1 and 2– VIN: positive input voltage connection from the input supply for the EVM
J1, Pin 3 and 4– GND: input return connection from the input supply for the EVM
J2, Pin 1 and 2– VOUT: positive output voltage connection
J2, Pin 3 and 4– GND: output return connection