SLVUDA8 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Test Points
  9. 3Implementation Results
    1. 3.1 TPS60800Q1EVM-068 Evaluation Board
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout of the EVM
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Features

  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Inverts input supply voltage
  • Up to 200mA output current
  • Only three small 1μf ceramic capacitors needed
  • Input voltage range from 1.8V to 5.25V
  • Small, 6-pin SOT563 package