SLVUDB6
August 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
Power Requirements
2.3
Setup and Connecting the EVM
2.4
Header and Jumper Information
2.5
Push Buttons and Switches
2.6
Driver Interfaces
2.7
Test Points
3
Software
3.1
Software Description
3.2
Software Installation
3.2.1
Downloading USB2ANY Firmware (For USB2ANY Explorer or TXE81XXEVM-GUI)
3.3
GUI Installation
3.3.1
USB2ANY Explorer GUI
3.3.2
TXE81XXEVM-GUI
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
5.2
Terminology
Features
USB powered (5V and 3.3V options)
Option for external power
ICC current measurement header (for current consumption measurements)
Various male and female connection headers + test points for quick testing
On-board USB2ANY for minimal SPI driver setup
On-board USB2ANY works with online GUI in the cloud or download to desktop
LED's for visual feedback (port, /RESET, /INT)
LED enable/disable header
Additional test points and headers for SPI connections (SDI/SDO/SCLK/CS)
Can be used with external drivers such as MSPM0, TP Aardvark, TP Cheetah, TP Promira, Arduino, ESP32
Manual reset toggle switch to reset the SPI to I/O expander
Daisy chain capable between multiple TXE81XXEVM's