SLVUDI8 September 2025
Table 2-1 describes the purpose of each test point on the TLA431EVM.
| Test Point | Test Point Name | Type | Functionality |
|---|---|---|---|
| TP1 | Vdd | Input | Provide power to the TLA431EVM through input resistor R6. |
| TP2 | Cathode | Output | Constant voltage output set by configuring jumpers J1 and J2. |
| TP3 | Ref | Output | Reference voltage of the TLA431. |
| TP4/5 | Anode | Input | Provide path for shunt current to flow. This test point is commonly connected to GND. |
The underside of the TLA431EVM includes two footprints which can also accommodate testing for shunt voltage references which are pin-to-pin compatible with the TLA431 and TLA432 in SOT23-3 package. The cathode, reference, and anode pins for these footprints are also connected to each test point as shown in Figure 3-1 and described in Table 2-1. The plastic standoffs at each corner of the board can be unscrewed and turned around to access these footprints when soldering.