SLYA080 july   2023 TMAG5273

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Problem with Mechanical Knobs and Rotary Encoders
  5. 2Using 3D Hall Sensor for Angle Measurement
  6. 3On-Axis and Off-Axis Test
    1. 3.1 On-Axis Test
    2. 3.2 Off-Axis Test
  7. 4Push-Button Knob Function Test
  8. 5Summary
  9. 6References

On-Axis and Off-Axis Test

As seen in Figure 3-1, by placing magnets in different positions, there are many ways to measure angles, such as in-plane, out-of-plane, on-axis test, and many others. Different placement methods have different requirements for the magnet. Users can choose the appropriate method according to various factors such as actual application scenarios, mechanical design, and installation position.

GUID-20230622-SS0I-WWQS-LTWW-KPWJXHRW8SGQ-low.svgFigure 3-1 Configurations for Angle Sense With 3D Hall-Effect Sensors