SNAU263A February 2022 – July 2022
The SYNC/SYSREF/1-PPS page shows all the SYSREF block settings and allows for a continuous SYSREF or 1-PPS clock to be configured to be outputted from GPIO1 or GPIO2.
The SYSREF divider output signals can be replicated on either GPIO1 and GPIO2 to provide additional single ended 3.3V CMOS clocks after startup if desired. To configure the SYSREF/1PPS output replication the GPIO must be enabled as an output (GPIOx_OUTEN = 1) and one of the SYSREF output to GPIO replication sources must be active. The SYSREF replication source comes from any one of the SYSREF dividers in use from OUT0/1, OUT4/5, OUT6/7, OUT/9, OUT10/11 or OUT12/13 by register programming (OUT_x_y_SR_GPIO_EN = 1 and GPIO_SYSREF_SEL to the appropriate OUT_x_y). The GPIOx replicated SYSREF output will be a continuous frequency. Pulsed SYSREF mode is not supported for the GPIOx replica outputs.
Figure 6-21 SYNC/SYSREF/1-PPS Page.