SNAU290 November 2024 LMK3H0102
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | I2C_ADDR_LSB_SEL | R/WL | 0x1 | I2C peripheral address source. If this bit is a '1', SEPARATE_OE_EN must be '0'. This field is stored in the EFUSE. 0h: I2C peripheral address comes entirely from the I2C_ADDR field. 1h: The two lowest bits of the I2C peripheral address come from the FMT_ADDR pin, all other bits come from R12[14:10]. |
| 14:8 | I2C_ADDR | R/WL | 0x68 | I2C peripheral address. After writing to this field, the device responds to the new I2C address. This field is stored in the EFUSE. |
| 7:0 | UNLOCK_PROTECTED_REG | R/W | 0x00 | This field locks all registers from R13 onward, in addition to R12[15:8]. Registers R13 onward are largely device calibration registers, and must not have contents modified. These registers can be read from normally regardless of the unlock status. 5Bh: Unlocks register writes for R12[15:8] and above. Any other value: R12[15:8] and above ignore all writes. |